Currently 17746 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
447 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 140M3, 255,0002018
Pueblo, CO
5,370 h Conditionsguard, transmission

See Details
CAT 140M2AWD, 132,0002011
Devils Lake, ND
8,953 h Conditionsepa labelproduct linkultra low sulfur diesel fuelbeaconair suspension seat

See Details
CAT 12M3AWD TR, 224,2922017
Yuma, AZ
7,267 h

See Details
CAT 140M2, 110,2502012
Texarkana, TX
9,669 hair conditionererops

See Details
CAT 143H, 110,0002007
Salt Lake City, UT
8,872 hguard, transmissionair dryer

See Details
CAT 12M3 AWD, 360,0002019
Fenton, MO
2,311 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT 140M AWD, 131,2502008
Irving, TX
13,535 h Conditionsproduct linkaccugrade readylightingrops - enclosedultra low sulfur diesel fuel

See Details
John Deere 872GP, 389,9002019
Billings, MT
3,843 h Conditionsaccugrade readyair conditionerdrive - all wheelmoldboard size - 16'ripper - multi-shank

See Details
CAT 14M, 193,0022008
Brewer, ME
12,076 h Conditionsair conditioneraccugrade readylightingrops - enclosedmirrors

See Details
CAT 12M2 AWD, 142,5122013
Grand Rapids, MI
9,069 h Conditionslightingrops - enclosedultra low sulfur diesel fuelmirrorsbeacon

See Details
Volvo G970, 49,9002014
Shelby Twp., MI
9,506 h Conditionsair conditionerepa labellightingrops - encloseddifferential lock

See Details
CAT 140M3, 189,4112018
Eloy, AZ
7,391 h Conditionsair conditionermoldboard size - 14'ripperauto shiftcircle clutch

See Details
John Deere 872G, 172,6002012
Billings, MT
8,626 h Conditionsair conditionerdrive - all wheelmoldboard size - 14'ripper - multi-shankarrangement, snow

See Details
CAT 160M3AWD, 245,0002015
Shakopee, MN
7,726 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140M2AWD, 125,0002014
Jamestown, ND
11,661 h Conditionstip controldifferential lockguard, transmissionarrangement, snow

See Details
CAT 150 15, 528,4002024
Salt Lake City, UT
9 hguard, transmission

See Details
CAT 16M, 957,0002008
Minneapolis, MN
15 h Conditions Rebuild

See Details
CAT 12M3 AWD, 152,5032015
Novi, MI
9,935 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readylighting

See Details
CAT 150 AWD, 617,1502024
Salina, UT
16 hguard, transmission

See Details
CAT 140M3, 188,1722015
Henderson, NV
7,378 h Conditionsair conditionermoldboard size - 14'ripper - multi-shankscarifiersteering type - joystick

See Details
CAT 140G, 70,0001989
Sequim, WA
7,077 h Conditions

See Details
LeeBoy 685D, 138,5002019
Columbia, SC
361 h Conditionsdrive - tandemlightingripper - multi-shankrops - opensteering type - wheel

See Details
CAT 140M3 AWD, 341,0002019
Cedar City, UT
2,701 hguard, transmission

See Details
CAT 140M3AWD, 180,0002019
Devils Lake, ND
5,999 h Conditionsarrangement, snowsnow wing

See Details
Show more results

motor graders