Currently 17962 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
462 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 140M 3, 244,1282018
Rock Springs, WY
5,430 hguard, transmissionarrangement, snow

See Details
CAT 140M3, 170,5002016
Cedar Rapids, IA
7,398 h Conditionsaccugrade readyair conditionerarrangement, snowmoldboard size - 14'epa label

See Details
CAT 120 LVR, 250,0002021
9901 Ringhaver Drive, FL
3,178 hscarifier

See Details
CAT 12M2, 125,0002012
Doniphan, NE
10,050 h Conditionsair conditionerlightingmirrorsbeaconair suspension seat

See Details
CAT 120-142019
FL
5,338 hproduct linkair conditionererops

See Details
CAT 140M 3, 169,5002015
Gillette, WY
9,252 hguard, transmission

See Details
CAT 140G, 54,6001979
CA
7,962 hrops - openpushblockripper - multi-shanksteering type - wheel

See Details
CAT 12M3AWD, 220,0002016
Omaha, NE
5,232 h Conditionsair conditionerlightingdifferential lockradio - bluetoothether aid

See Details
CAT 140M3AWX, 362,3002018
Wichita, KS
3,954 hguard, transmissionarrangement, snow

See Details
CAT 14G1994
TX
9,891 h Specificationsair conditionereropsripperpushblock

See Details
CAT 120, 33,5001980
Doniphan, NE
20,000 h Conditionslightingeropsbeacon

See Details
CAT 140M32019
Little Elm, TX
4,939 h Specificationsproduct linkair conditionereropsauto shifttransmission guard

See Details
CAT TRMG14BAWD, 3,000
Concordia, KS

See Details
CAT 12E, 5,2501961
Victoria, TX
10,100 h Conditions

See Details
CAT 160 AWD, 804,9672023
Casper, WY
1,165 hguard, transmission

See Details
CAT 12M3AWD, 225,0002017
Stockton, CA
4,206 h Conditionsaccugrade readymoldboard size - 14'ripper - multi-shanksteering type - joystickthrottle lock

See Details
CAT 120, 237,5002019
Omaha, NE
1,062 h Conditionsair conditionerlightingmirrorsair suspension seatengine

See Details
CAT 140M2, 155,0002014
Norfolk, NE
7,559 h Specifications Conditionsguard, transmissionarrangement, snow

See Details
CAT 140M3, 340,0002019
Floresville, TX
3,607 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 150 AWD, 575,0002023
Casper, WY
1,350 h

See Details
CAT 140-13AWL, 373,7002021
Topeka Area, KS
2,536 h Conditionsguard, transmission

See Details
Noram 65E, 150,9342017
Clifton Park, NY
345 hair conditionerepa labellightingultra low sulfur diesel fuelmirrors

See Details
John Deere 872GP, 345,9002019
Williston, ND
4,234 h

See Details
John Deere 872GP, 350,9002019
Great Falls, MT
4,497 h

See Details
Show more results

motor graders