Metso ST3.8 SCRN

Metso ST3.8 SCRN

Price
275,580 USD
Year
2017
Working hours
367 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8 SCRN
CategoryMobile screeners
Serial Number79005
Unit NumberNCL00290
Catalog NumberCU2491817
Manufacturing Year2017
Hours367 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$275,580
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD FEEDER, TIPPING GRID
130MM (5'1")
MEDIA SIZE TOP DECK NOT INCLUD
MEDIA SIZE BOTTOM DECK NOT
INCLUDED.
CAT C4.4 DIESEL ENGINE, TIER 3
STANDARD CLIMATE KIT, STANDARD
AIR FILTERS.
STANDARD MAIN CONVEYOR, STANDA
PRODUCT CONVEYOR, STANDARD SID
CONVEYOR, OVERSIZED, STANDARD
SIDE CONVEYOR, UNDERSIZED
UNIT CONTROL TYPE WITH IC
MULTIFUNCTION CONTROL REMOTE
RADIO CONTROL, THREE SIDED
PLATFORM & STAIRS ON SCREEN
DISCHARGE CHUTE STANDARD + WEA
SERVICE PLATFORM, SCREEN
CABLE, HYDRAULIC POWER TAKE OF
PLATE, TOOL KIT, INTERLOCKING
METSO WHITE PAINT, SAFTEY LABL
MAIN CONVEYOR LIFTING.
LANG. FOR ELECTRONIC MANUAL
DISPLAY IN ENGLISH.
PARTS BOOK, 2 PRINTED PARTS
2 PRINTED MANUALS, ELECTRONIC
PRICED KRL 3/1/17
MANUALS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone