Metso ST3.8 SCRN

Metso ST3.8 SCRN

Price
270,300 USD
Year
2016
Working hours
1635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8 SCRN
CategoryMobile screeners
Serial Number78552
Unit NumberNC000264
Catalog NumberCU2422536
Manufacturing Year2016
Hours1635 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$270,300
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD FEEDER, TIPPING GRID
130MM (5'1")
MEDIA SIZE TOP DECK NOT INCLUD
MEDIA SIZE BOTTOM DECK NOT
INCLUDED.
CAT C4.4 DIESEL ENGINE, TIER 4
STANDARD CLIMATE KIT, STANDARD
AIR FILTERS.
STANDARD MAIN CONVEYOR, STANDA
PRODUCT CONVEYOR, STANDARD SID
CONVEYOR, OVERSIZED, STANDARD
SIDE CONVEYOR, UNDERSIZED
UNIT CONTROL TYPE WITH IC
MULTIFUNCTION CONTROL REMOTE
RADIO CONTROL, THREE SIDED
PLATFORM & STAIRS ON SCREEN
DISCHARGE CHUTE STANDARD + WEA
SERVICE PLATFORM, SCREEN
CABLE, HYDRAULIC POWER TAKE OF
PLATE, TOOL KIT, INTERLOCKING
METSO WHITE PAINT, SAFTEY LABL
MAIN CONVEYOR LIFTING.
LANG. FOR ELECTRONIC MANUAL
DISPLAY IN ENGLISH.
PARTS BOOK, 2 PRINTED PARTS
2 PRINTED MANUALS, ELECTRONIC
MANUALS.
PRICED KRL 3/17/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone