Wacker GPI4300

Wacker GPI4300

Price
1,900 USD
Year
2011
Working hours
105 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker GPI4300
Categorymobile generator sets
Serial Number5946829
Unit Number045592
Catalog NumberCU2081268
Manufacturing Year2011
Hours105 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$1,900
Tax-
Price Including Tax-
Features
Additional InformationGENSET 4300 W 31.7 AC AMPS 120 V RUNNING TIME 6.7 HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone