Olympian XQE30

Olympian XQE30

Price
9,028 USD
Year
2012
Working hours
8670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE30
Categorymobile generator sets
Serial NumberC6R00214
Unit NumberUA673
Catalog NumberCU2432469
Manufacturing Year2012
Hours8670 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax$9,028
Tax (10%)$903
Price Including Tax$9,931
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
50 hZ50 hZ
Additional InformationOPEN SKID DIMENSIONS:
• Length (mm): 2,338 mm
• Width (mm): 1,100 mm
• Height (mm): 1,710 mm
• Weight (Kg): 1,500kg

• HEAVY DUTY, RENTAL SPEC, SOUND ATTENUATED, ENCLOSED DIESEL GENERATOR
• COMPLETE WITH INTEGRAL BUNDED FUEL TANK
• FULL REMOTE START CAPABLE CONTROL PANEL
• OUTPUT CIRCUIT BREAKER
• LEAD ACID START BATTERIES
• PRIME RATED OUTPUT 30 KVA
• MAXIMUM RATED CURRENT 42 AMPS
• READY TO RUN
ENERGY POWER SYSTEMS AUSTRALIA (CATERPILLAR DEALER)
FOR A FULL LISTING OF AVAILABLE STOCK VISIT ... QUOTED ARE EX WORKS AND EXCLUSIVE OF GST)
OPEN SKID DIMENSIONS:
• LENGTH (MM): 2,338 MM
• WIDTH (MM): 1,100 MM
• HEIGHT (MM): 1,710 MM
WEIGHT (KG): 1,500KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone