2014 Olympian XQE20 For Sale - 7,582 USD | Cat Used
Quick Search

Olympian XQE20

Olympian XQE20

Year
2014
Working hours
13,615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Darwin, NT
+61 737221403
Show phone number
Basic information
BrandOlympian XQE20
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberD4J08687
Unit NumberUA1220
Catalog Number10124711
Year2014
Hours13,615 h
CountryAustralia
LocationDarwin, Australia
Pricing
Price Excluding Tax7,582 USD
Tax (10%)758 USD
Price Including Tax8,341 USD
Details
Engine power21.8 hp
Output20 kVA
Frequency50 Hz
Additional informationDETAILS:
• Class: GENERATOR
• Stock No.: UA1220
• Manufacturer Year: 2014
• Hours: 13,615
• Location: Darwin NT

OPEN SKID DIMENSIONS:
Length (mm): 1690 mm
Width (mm): 950 mm
Height (mm): 1520 mm
Weight (Kg): 758 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 20 kVA
Maximum rated current 28 amps

(Prices quoted are Ex Works and exclusive of GST)

Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).

Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.
Sharepoint Link

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering