Olympian XQE20

Olympian XQE20

Price
8,156 USD
Year
2012
Working hours
4406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE20
Categorymobile generator sets
Serial NumberOLY00000JD4J08698
Unit NumberUA683
Catalog NumberCU2432451
Manufacturing Year2012
Hours4406 h
CountryAustralia
LocationDarwin, NT
Pricing
Price Excluding Tax$8,156
Tax (10%)$816
Price Including Tax$8,972
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
50 hZ50 hZ
Additional InformationOPEN SKID DIMENSIONS:
• Length (mm): 1690 mm
• Width (mm): 950 mm
• Height (mm): 1520 mm
• Weight (Kg): 758 kg

• HEAVY DUTY, RENTAL SPEC, SOUND ATTENUATED, ENCLOSED DIESEL GENERATOR
• COMPLETE WITH INTEGRAL BUNDED FUEL TANK
• FULL REMOTE START CAPABLE CONTROL PANEL
• OUTPUT CIRCUIT BREAKER
• LEAD ACID START BATTERIES
• PRIME RATED OUTPUT 20 KVA
• MAXIMUM RATED CURRENT 28 AMPS
• READY TO RUN
ENERGY POWER SYSTEMS AUSTRALIA (CATERPILLAR DEALER)
FOR A FULL LISTING OF AVAILABLE STOCK VISIT ... QUOTED ARE EX WORKS AND EXCLUSIVE OF GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone