2012 Olympian XQE20 For Sale - 3,774 USD | Cat Used
Quick Search

Olympian XQE20

Olympian XQE20

Year
2012
Working hours
36,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Kalgoorlie, WA
+61385624100
Show phone number
Basic information
BrandOlympian XQE20
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberOLY00000PD4J08687
Unit NumberUA1227
Catalog Number10128001
Year2012
Hours36,382 h
CountryAustralia
LocationKALGOORLIE, Australia
Pricing
Price Excluding Tax3,774 USD
Tax (10%)377 USD
Price Including Tax4,152 USD
Details
Engine power21.8 hp
Output20 kVA
Frequency50 Hz
Additional informationClass: Generators
Stock No.: UA1227
Manufacturer Year: 2012
Hours: 36,363
Price: AUD (Exclusive of GST)
Location: KALGOORLIE, AUSTRALIA

OPEN SKID DIMENSIONS:
Length (mm): 1690 mm
Width (mm): 950 mm
Height (mm): 1520 mm
Weight (Kg): 758 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 20 kVA
Maximum rated current 28 amps
Ready to run
Sharepoint Link

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering