Olympian XQE20

Olympian XQE20

Price
8,263 USD
Year
2012
Working hours
4107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE20
Categorymobile generator sets
Serial NumberOLY00000KD4J07601
Unit NumberUA565
Catalog NumberCU2299841
Manufacturing Year2012
Hours4107 h
CountryAustralia
LocationCairns, QL
Pricing
Price Excluding Tax$8,263
Tax (10%)$826
Price Including Tax$9,090
Details
Output20 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
50 hZ50 hZ
Additional InformationOPEN SKID DIMENSIONS:
• Length (mm): 1690 mm
• Width (mm): 950 mm
• Height (mm): 1520 mm
• Weight (Kg): 758 kg

• HEAVY DUTY, RENTAL SPEC, SOUND ATTENUATED, ENCLOSED DIESEL GENERATOR
• COMPLETE WITH INTEGRAL BUNDED FUEL TANK
• FULL REMOTE START CAPABLE CONTROL PANEL
• OUTPUT CIRCUIT BREAKER
• LEAD ACID START BATTERIES
• PRIME RATED OUTPUT 20 KVA
• MAXIMUM RATED CURRENT 28 AMPS
• READY TO RUN
ENERGY POWER SYSTEMS AUSTRALIA (CATERPILLAR DEALER)
FOR A FULL LISTING OF AVAILABLE STOCK VISIT ... QUOTED ARE EX WORKS AND EXCLUSIVE OF GST)
Power Rating
Prime
50Hz
20kVA / 16kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone