Olympian CAT XQ30

Olympian CAT XQ30

Price
28,300 USD
Year
2014
Working hours
3,354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ30
Categorymobile generator sets
Serial NumberGBE02131
Unit NumberNEN064
Catalog NumberCU2195823
Manufacturing Year2014
Hours3,354 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax28,300 USD
Tax-
Price Including Tax-
Details
Engine power40.8 hp
Output38 kVA
Frequency60 Hz
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER
*DUAL WALL FUEL TANK BASE
*END USE: PWR MOD/XQ
*ENGINE AR-C2.2 PRIME
*ENGINE AR-XQ30
*ENGLISH DISPLAY UNITS
*GENERAL AR
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER HEATER MOUNTING
*KIT - LITERATURE
*SPACE HEATER - 120V
*TRL XQ30 HYD ELECBRAKE-EYE
ADD RACOR FUEL FILTER (EFR1)
ADDITIONAL OPERATORS MANUAL
BATTERY TYPE
CANOPY TYPE..
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
FIRST BREAKER
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MAX KVA CODES
PL241 INSTALLED 9/6/2016
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
VIN# 16MPF0915ED069722
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
PACKAGE GEN SET
ACCESSORIES POWER SUPPLY VOLTS
SUB-MARKET SEGMENT
WORK CODE
GOVERNOR TYPE
CONTROL SYSTEM
ENGINE SPEED
Power Rating
Prime
60Hz
38kVA / 30kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone