2012 Olympian PKXL04.4 For Sale - 8,097 USD | Cat Used
Quick Search

Olympian PKXL04.4

Olympian PKXL04.4

Year
2012
Working hours
22,925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Townsville, QL
+61385624100
Show phone number
Basic information
BrandOlympian PKXL04.4
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberOLY00000KE4D00268
Unit NumberUA1242
Catalog Number10128043
Year2012
Hours22,925 h
CountryAustralia
LocationTOWNSVILLE, Australia
Pricing
Price Excluding Tax8,097 USD
Tax (10%)810 USD
Price Including Tax8,907 USD
Details
Engine power65.3 hp
Output60 kVA
Frequency50 Hz
Additional informationClass: Generators
Stock No.: UA1242
Manufacturer Year: 2012
Hours: 22,924
Price: AUD (Exclusive of GST)
Location: ROCHAMPTON, AUSTRALIA

OPEN SKID DIMENSIONS:
Length (mm): 2900 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 2440 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 60 kVA
Maximum rated current 83.4 amps
Ready to run

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering