2012 Olympian 2430/1800 For Sale - 5,055 USD | Cat Used
Quick Search

Olympian 2430/1800

Olympian 2430/1800

Year
2012
Working hours
41,553 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Rockhampton, QL
+61385624100
Show phone number
Basic information
BrandOlympian 2430/1800
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberRNFL001271/10002569
Unit NumberUA1249
Catalog Number10128065
Year2012
Hours41,553 h
CountryAustralia
LocationROCKHAMPTON, Australia
Pricing
Price Excluding Tax5,055 USD
Tax (10%)505 USD
Price Including Tax5,560 USD
Details
Engine power87.0 hp
Output80 kVA
Frequency50 Hz
Additional informationNO WARRANTY OR AFTER SALES SUPPORT AS HIGH HOUR UNIT. PRICING ADJUSTED ACCORDINGLY

Class: Generators
Stock No.: UA1249
Manufacturer Year: 2012
Hours: 41,420
Price: AUD (Exclusive of GST)
Location: ROCKHAMPTON, AUSTRALIA

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 2660 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 631 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 80 kVA, 64kW
Maximum rated current 111.2 amps
Ready to run

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering