MultiQuip DCA25

MultiQuip DCA25

Price
25,250 USD
Year
2018
Working hours
3709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA25
Categorymobile generator sets
Serial Number7156048
Unit Number19-012
Catalog NumberCU4464310
Manufacturing Year2018
Hours3709 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 25,250
Tax-
Price Including Tax-
Details
Additional InformationPRIMARY: PMAF25436 (X1)
SEC: P822769 (X1)
3500 LBS
PRE: 8982402790 (X1)
N/A
NO
2944566410 (X1)
41.7 GALLONS
12V 53AH (X1)
ST205/75D14 LR-C
PUMP: 8981731650 (X1)
2.8 GALLONS
MAIN: 8982402800 (X1)
2
Features
Accessories
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
Additional InformationPRIMARY: PMAF25436 (X1)
SEC: P822769 (X1)
3500 LBS
PRE: 8982402790 (X1)
N/A
NO
2944566410 (X1)
41.7 GALLONS
12V 53AH (X1)
ST205/75D14 LR-C
PUMP: 8981731650 (X1)
2.8 GALLONS
MAIN: 8982402800 (X1)
2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone