Caterpillar XQ800

Caterpillar XQ800

Price
304,000 USD
Year
2007
Working hours
3573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial NumberDWB00226
Unit NumberEQ105856
Catalog NumberCU2535710
Manufacturing Year2007
Hours3573 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$304,000
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCat 800 kw portable rental generator set, dual voltage.
Power Rating
Standby
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone