Caterpillar XQ800

Caterpillar XQ800

Price
210,000 USD
Year
2006
Working hours
6200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial NumberTFT00457
Catalog NumberCU2475070
Manufacturing Year2006
Hours6200 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Details
Output805 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information30 FT CONTAINER
USED XQ800 ENGINE 3412 480V DUAL VOLTAGE 240V 60HZ WITH LESS THAN 6100 HOURS SINCE NEW.
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Good
  • Good
  • Yes
  • Yes
Power Rating
Prime
60Hz
805kVA / 725kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone