Caterpillar XQ800

Caterpillar XQ800

Price
299,990 USD
Year
2013
Working hours
4634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial NumberT4Z00258
Unit NumberUE1994
Catalog NumberCU4343023
Manufacturing Year2013
Hours4634 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$299,990
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
PRIMEPRIME
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information800KW STAND BY/ 725KW PRIME. NON SOUND ATTENUATED. SET UP FOR ROCK AND DIRT OPERATION. TIER 4I EMISSIONS.
Power Rating
Standby
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone