Caterpillar XQ800

Caterpillar XQ800

Price
119,000 USD
Year
2007
Working hours
10200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial NumberDWB00139
Catalog NumberCU2455363
Manufacturing Year2007
Hours10200 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$119,000
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
Additional InformationXQ800 POWERED BY DIESEL ENGINE C27
PORTABLE SOUND ATTENUATED GENERATOR-SET
PACKAGED IN FACTORY 30 FT. CONTAINER
SOUND ATTENUATION
GENERATOR FRAME 597 PM
EMCP 3.2 CONTROL PANEL
MAIN BREAKER
BATTERY CHARGER
BATTERIES
SPACE HEATER
ORIGINAL HOURS
SOLD AS-IS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
Power Rating
Standby
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone