Caterpillar XQ350

Caterpillar XQ350

Price
188,000 USD
Year
2012
Working hours
1535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ350
Categorymobile generator sets
Serial NumberX3M00126
Unit NumberUE1810
Catalog NumberCU2077607
Manufacturing Year2012
Hours1535 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$188,000
Tax-
Price Including Tax-
Details
Output437 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationTRAILER MOUNTED SOUND ATTNUATED GENERATOR SET
120/208 OR 277/480 VOLT. TIER 4I EMISSIONS.
Power Rating
Standby
60Hz
437kVA / 350kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone