Caterpillar XQ30

Caterpillar XQ30

Price
24,500 USD
Year
2013
Working hours
4950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ30
Categorymobile generator sets
Serial NumberGEB01835
Unit NumberUE1982
Catalog NumberCU4360528
Manufacturing Year2013
Hours4950 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$24,500
Tax-
Price Including Tax-
Details
Output37 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationDUAL VOLTAGE, TIER 4I EMISSIONS CERTIFIED.
Power Rating
Continuous
60Hz
37kVA / 30kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone