Caterpillar XQ2000B

Caterpillar XQ2000B

Price
329,000 USD
Year
2003
Working hours
5721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ2000B
Categorymobile generator sets
Serial Number7RN01948
Unit NumberEQ071947
Catalog NumberCU2486002
Manufacturing Year2003
Hours5721 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$329,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information2000 KW / 480 V
40-FOOT SOUND ATTENUATED ENCLOSURE
CHASSIS MOUNTED
CIRCUIT BREAKER
CONTROL PANEL
FUEL TANK
UTILITY GRADE SWITCHGEAR
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone