Caterpillar XQ2000

Caterpillar XQ2000

Price
330,000 USD
Year
2001
Working hours
2981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ2000
Categorymobile generator sets
Serial NumberBPD00750
Unit NumberF23658
Catalog NumberCU2330947
Manufacturing Year2001
Hours2981 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$330,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
Additional InformationXQ2000 3516B RATED ... 2,000 KW STANDBY/1825 KW PRIME
PORTABLE SOUND ATTENUATED GENERATOR-SET
PACKAGED IN CAT FACTORY 40 FT. CONTAINER
SOUND ATTENUATION
CAT FLOOR STANDING UTILITY-GRADE CONTROL PANEL
EXHAUST
MAIN BREAKER
FUEL TRANSFER SYSTEM
BATTERIES
TRIPLE-AXLE TRAILER
ORIGINAL HOURS
SOLD AS-IS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone