Caterpillar XQ1750

Caterpillar XQ1750

Price
109,000 USD
Year
1996
Working hours
6358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1750
Categorymobile generator sets
Serial Number25Z05313
Unit NumberEQ082308
Catalog NumberCU4248376
Manufacturing Year1996
Hours6358 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$109,000
Tax-
Price Including Tax-
Details
Output2188 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
DIESEL
RENTAL/MOBILE POWER MODULES
Power Rating
Standby
60Hz
2188kVA / 1750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone