Caterpillar XQ1750

Caterpillar XQ1750

Price
185,000 USD
Year
1999
Working hours
4314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1750
Categorymobile generator sets
Serial Number25Z06343
Unit NumberF23657
Catalog NumberCU2106181
Manufacturing Year1999
Hours4314 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
Additional InformationCAT XQ1750 RATED 1750 KW STANDBY 480V 3 PHASE
40FT SOUND ATTENUATED CONTAINER
CAT FACTORY PACKAGE WITH 70DBA SA
DUAL AXLE 40 FT TRAILER
NEW PAINT
UTILITY GRADE CONVERSION FLOOR STANDING CONTROL PANEL
JWH / BATTERY CHARGER
1250 GAL DW FUEL TANK WITH FUEL TRANSFER PUMP
Power Rating
Standby
60Hz
2000kVA / 1750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone