Caterpillar XQ1750

Caterpillar XQ1750

Price
180,000 USD
Year
2000
Working hours
5000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1750
Categorymobile generator sets
Serial Number25Z01963
Unit NumberP011803
Catalog NumberCU1916191
Manufacturing Year2000
Hours5000 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
SWITCHGEARSWITCHGEAR
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
Additional InformationUSED 2000 CAT 3516 GEN SET
1750KW STANDBY, 60HZ, 480V, 3PH
PACKAGE IN TO 40 FOOT CONTEINER SOUND ATTENUATED
FUEL TANK
SOLD AS IS
Power Rating
Prime
60Hz
2000kVA / 1600kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone