Caterpillar XQ1500

Caterpillar XQ1500

Price
175,000 USD
Year
1999
Working hours
700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1500
Categorymobile generator sets
Serial Number6WN00335
Unit NumberP007582
Catalog NumberCU1276601
Manufacturing Year1999
Hours700 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1500 KW STANDBY PORTABLE GENERATOR CAT 3512B DIESEL ENGINE
SOUND ATTENUATED 40 FT. CONTAINER
EMCP II CONTROL PANEL
480 V. 60 HZ, 1800 RPM
2500 AMP MAIN CIRCUIT BREAKER
1000 GAL. FUEL TANK
DUAL AXLE CHASSIS
JACKET WATER HEATER
BATTERY CHARGER
24 VOLT SYSTEM
8 D BATTERIES
ALTERNATOR
* HOURS OF OPERATION ARE LAST KNOWN HOURS. HOURS CAN AND WILL BE DIFFERENT FROM WHAT IS SHOWN BASED ON THE ACTUAL USAGE THE UNITS HAVE HAD WHILE IN A RENTAL OPERATION.
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone