Caterpillar XQ1475G - G3516C

Caterpillar XQ1475G - G3516C

Price
459,392 USD
Year
2014
Working hours
21762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1475G - G3516C
Categorymobile generator sets
Serial NumberJKK00234
Unit Number350-1850-0002
Catalog NumberCU4253939
Manufacturing Year2014
Hours21762 h
CountryNetherlands
LocationEindhoven
Pricing
Price Excluding Tax$459,392
Tax-
Price Including Tax-
Details
Output1844 kVA
Frequency50 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationTop end overhaul done in 2018 by PON Power, the Netherlands at 19,465 runhours, Report available upon request

Conversion to 50/60Hz switchable is possible.
change of gear train and camshafts
Power Rating
Continuous
50Hz
1844kVA / 1475kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGYST CAT RENTAL POWERSee InventoryWebsiteSelect contact
Bart-Jan van Wanrooij
Netherlands
Telephone:+31 76 5438535
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone