Caterpillar XQ1250

Caterpillar XQ1250

Price
225,000 USD
Year
1999
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1250
Categorymobile generator sets
Serial Number24Z09507
Unit Number13-124
Catalog NumberCU1839114
Manufacturing Year1999
Hours496 h
CountryUnited States
LocationNV
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Details
Output1250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1250 kw Cat XQ1250 packaged genset for sale, industry standard rental grade product, 3512 DITA engine. Sound attenuated 40' container and dual axle chassis all in excellent condition, battery charger, 1250 gallon double wall fuel tank.

Additional Features:
•Price: Reduced to $225,000
•Year: 1999
•Manufacturer: Caterpillar
•Model: XQ1250
•Serial #: 24Z09507
•Capacity: 1250 kW
•Hours: 496
•Fuel Type: Diesel
•House #: 13-124
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Good
  • Yes
Power Rating
Prime
60Hz
1250kVA / 1150kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone