Caterpillar G3512

Caterpillar G3512

Price
639,000 USD
Year
2014
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3512
Categorymobile generator sets
Serial NumberCSP00262
Unit NumberEQ022947
Catalog NumberCU2188022
Manufacturing Year2014
Hours10 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$639,000
Tax-
Price Including Tax-
Details
Output687 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1200 AMP MOLDED CASE BREAKER
40-FOOT SOUND ATTENUATED ENCLOSURE WITH CHASSIS
550 KW / 480 V ONLY
CATERPILLAR XQ550G POWER MODULE
CRITICAL GRADE THREE WAY CATALYST SILENCER WITH FUEL/AIR RATIO CONTROL
EMCP II GENSET CONTROLLER
LOW PRESSURE NATURAL GAS
UTILITY GRADE PARALLELLING SWITCHGEAR
Power Rating
Prime
60Hz
687kVA / 550kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone