Caterpillar DE65 E3

Caterpillar DE65 E3

Price
14,172 USD
Year
2016
Working hours
172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar DE65 E3
Categorymobile generator sets
Serial NumberGT800277
Catalog NumberCU4283963
Manufacturing Year2016
Hours172 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$14,172
Tax-
Price Including Tax-
Details
Output65 kVA
Frequency50 Hz
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
CE PLATE
DIESEL
GENERATORS
OLYMPIAN
PRIME
RENTAL/MOBILE POWER MODULES
STANDBY
Power Rating
Standby
50Hz
65kVA / 52kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone