Caterpillar C18 CANOPY

Caterpillar C18 CANOPY

Price
66,664 USD
Year
2009
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18 CANOPY
Categorymobile generator sets
Serial NumberG4C04363
Unit NumberG001314
Catalog NumberCU4284249
Manufacturing Year2009
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$66,665
Tax-
Price Including Tax-
Details
Output635 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information50 HZ
CAT BRAND GENSET
DIESEL
GENERATORS
PRIME
STANDBY
Power Rating
Prime
50Hz
635kVA / 508kW / 400Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
United Arab Emirates
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone