Caterpillar C175

Caterpillar C175

Price
On Request
Year
2012
Working hours
11000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C175
Categorymobile generator sets
Serial NumberC175
Unit NumberC175
Catalog NumberCU4395452
Manufacturing Year2012
Hours11000 h
CountryAustralia
LocationQL
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Additional Information4 UNITS AVAILABLE BETWEEN 9000 AND 11000 HOURS

2012 Caterpillar C175-16 2,600kVA 11kV Silenced Package Type Generator Sets.
Approx. 9,000 - 11,000 hrs,
Caterpillar C1751-16 ACERT 16 cylinder diesel,
Kato Engineering AA28731000 alternator,
2600kVA/137Amp/2080KW rated continuous output, 0.8 rated power factor,
11kV AC rated voltage, 50Hz rated frequency, 1500 RPM synchronous speed,
F class insulation,
remote monitoring and operation capability,
sound attenuated enclosure with integrated electrical switchgear,
remote cooling tower,
neutral earthing resistor. 
Call us today for more information.

(Prices quoted are Ex Works and exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone