Caterpillar C15-APS400

Caterpillar C15-APS400

Price
50,000 USD
Year
2014
Working hours
6052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15-APS400
Categorymobile generator sets
Serial NumberNB200102
Unit NumberME804268
Catalog NumberCU2426187
Manufacturing Year2014
Hours6052 h
CountryBahamas
LocationFreeport
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Details
Output400 kVA
Frequency60 Hz
Features
Accessories
PRODUCT LINKPRODUCT LINK
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Power Rating
Standby
60Hz
400kVA / 400kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACHINERY & ENERGY LIMITEDSee InventorySelect contact
Anwar Nizamudin
Bahamas
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone