Caterpillar C18 ACERT

Caterpillar C18 ACERT

Price
On Request
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18 ACERT
Categorymobile generator sets
Serial NumberJKS00585
Catalog NumberCU4351659
Manufacturing Year2020
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power778 hp
Output715 kVA
Frequency50 Hz
Additional Information50 HZ
AUTO START
CAT BRAND GENSET
DIESEL
STANDBY
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information50 HZ
AUTO START
CAT BRAND GENSET
DIESEL
STANDBY
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • No
  • Yes
  • YesDone
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Power Rating
Standby
50Hz
715kVA / 572kW / 400Volts @ 50RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone