Caterpillar 3516C

Caterpillar 3516C

Price
479,000 USD
Year
2008
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516C
Categorymobile generator sets
Serial NumberNAM00101
Unit Number12-148
Catalog NumberCU1993268
Manufacturing Year2008
Hours500 h
CountryUnited States
LocationReno, NV
Pricing
Price Excluding Tax$479,000
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationCaterpillar XQ2000 Sound attenuated Utility Grade Power Module. Industry standard product. Rated at 2000 kw standby, 60hz, 277/480v, 1800rpm. Year 2008, CAT 3516C engine. 40' Sound Attenuated ISO container, tri axle chassis, PM generator. Jacket water heater, control panel, 3000 amp circuit breaker, electric starter, radiator cooled, 1250 gallon fuel tank. Load bank tested.

Overhauled April 2013. Like NEW Condition!

Tier II Emission Certified! CA Certified!

Additional Features:
•Price: $479,000
•Year: 2008
•Manufacturer: Caterpillar
•Model: XQ2000 / 3516 C Engine
•Serial #: NAM00101
•Capacity: 2000 kW
•Hours: less than 400 hours since Overhaul
•Fuel Type: Diesel
•House #: 12-148
Conditions
Good
Fair
Poor
  • general appearance
  • engine
general appearance
  • GoodNew Paint 2013
engine
  • Overhauled April 2013
Power Rating
Prime
60Hz
2000kVA / 1825kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Rebel Hooper
Telephone:+1 800 937 2326
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone