Caterpillar 3516

Caterpillar 3516

Price
242,000 USD
Year
2010
Working hours
14790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
Categorymobile generator sets
Serial Number0YAW00266
Unit NumberEP10X1063
Catalog NumberCU2524388
Manufacturing Year2010
Hours14790 h
CountryKuwait
Pricing
Price Excluding Tax$242,000
Tax-
Price Including Tax-
Details
Output2275 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
GENERATORS
PRIME
Power Rating
Prime
50Hz
2275kVA / 1820kW / 415Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Kuwait
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone