Caterpillar 3516

Caterpillar 3516

Price
236,700 USD
Year
2009
Working hours
17410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
Categorymobile generator sets
Serial Number08NW01113
Unit NumberEP09K833
Catalog NumberCU4248216
Manufacturing Year2009
Hours17410 h
CountryOman
LocationMuscat
Pricing
Price Excluding Tax$236,700
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
GENERATORS
PRIME
Power Rating
Prime
50Hz
2000kVA / 1600kW / 415Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
United Arab Emirates
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone