Caterpillar 3512

Caterpillar 3512

Price
113,700 USD
Year
2008
Working hours
17238 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
Categorymobile generator sets
Serial Number06GW01641
Unit NumberEP08X2633
Catalog NumberCU2477587
Manufacturing Year2008
Hours17238 h
CountryUnited Arab Emirates
LocationSharjah
Pricing
Price Excluding Tax$113,700
Tax-
Price Including Tax-
Details
Output1500 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
GENERATORS
PRIME
Power Rating
Prime
50Hz
1500kVA / 1200kW / 415Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Kuwait
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone