Caterpillar 3406

Caterpillar 3406

Price
27,000 USD
Year
2008
Working hours
13622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
Categorymobile generator sets
Serial Number0C5G03313
Unit NumberEP08M673
Catalog NumberCU4246831
Manufacturing Year2008
Hours13622 h
CountryOman
LocationMuscat
Pricing
Price Excluding Tax$27,000
Tax-
Price Including Tax-
Details
Output275 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationGENERATORS
PRIME
CAT BRAND GENSET
Power Rating
Prime
50Hz
275kVA / 220kW / 415Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Qatar
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone