Caterpillar 3406

Caterpillar 3406

Price
28,750 USD
Year
2008
Working hours
11062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
Categorymobile generator sets
Serial Number0C2Y01183
Unit NumberEP08K2381
Catalog NumberCU4247494
Manufacturing Year2008
Hours11062 h
CountryOman
LocationMuscat
Pricing
Price Excluding Tax$28,750
Tax-
Price Including Tax-
Details
Output320 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
GENERATORS
PRIME
Power Rating
Prime
50Hz
320kVA / 256kW / 415Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Oman
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone