Caterpillar XQ 1475G

Caterpillar XQ 1475G

Price
725,000 USD
Year
2012
Working hours
25110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 1475G
Categorymobile generator sets
Serial NumberJKK00106
Unit NumberRP15025
Catalog NumberCU4568207
Manufacturing Year2012
Hours25110 h
CountryUnited States
LocationMidland, TX
Pricing
Price Excluding Tax$ 725,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output1844 kVA
Engine power2,006 hp
Frequency60 Hz
Additional Information** This module is going through refurbishment - to include engine overhaul, generator update - paint and new trailer chassis. This unit is a 60 Hertz Package! **

Please call for an update on the status of this unit. Other similar units available.
Features
Accessories
PRODUCT LINKPRODUCT LINK
TRAILER MOUNTEDTRAILER MOUNTED
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information** This module is going through refurbishment - to include engine overhaul, generator update - paint and new trailer chassis. This unit is a 60 Hertz Package! **

Please call for an update on the status of this unit. Other similar units available.
Power Rating
Continuous
60Hz
1844kVA / 1475kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone