Caterpillar 3412C DITA

Caterpillar 3412C DITA

Price
On Request
Year
1992
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412C DITA
CategoryMarine Propulsion / Auxiliary Engines
Serial Number60M04961
Unit NumberP170223A
Catalog NumberCU4293363
Manufacturing Year1992
Hours4 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
Additional InformationCaterpillar Marine Diesel Propulsion Engine's *** 5 AVAILABLE *** Model 3412 DITA • Arranged For Keel Cooling • Rated 720 HP ... 1800 RPM • Equipped As Follows: Cat 10% Hydra-Mechanical Governor w/ Pos-Lock Governor Control • 4 Hole Engine Gauge Panel w/ Tachometer • Water Level Switch • 24v Electric Start • OP-WT Contactors • Sump Pump • Flexible Fuel Lines • Air Cleaner Adapter • SAE No. '0' Flywheel Housing w/ SAE 18 Nominal Drive *** Engine's have Been Completely Zero Houred Overhauled By a Cat Dealer *** • Serviced • Dynometer Tested • Cleaned and Painted • Dims: 7'-6" L • 5'-0" W • 5'-10" H • Approx 7,000 LBS. *** CALL FOR PRICING ***
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone