Caterpillar 3412

Caterpillar 3412

Price
154,800 USD
Year
2010
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryMarine Propulsion / Auxiliary Engines
Serial NumberRLR00877
Unit NumberP170294A
Catalog NumberCU4281052
Manufacturing Year2010
Hours4 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$154,800
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
PORTPORT
STARBOARDSTARBOARD
TIER 1 COMPLIANTTIER 1 COMPLIANT
Additional InformationNew Surplus Caterpillar 2010 Marine Auxiliary Generator Sets *** 10 AVAILABLE*** Cat 3412C DITA Marine Diesel Engine • IMO Tier 1 Compliant • Cat SR4B Generator w/ PMG • Rated 590 kW Prime - 440 Volt - 3 Phase - 60 HZ - 1800 RPM • Arranged For Heat Exchanger Cooling w/ Aux Sea Water Pump Installed and S/L Heat Exchanger • Woodward PSG Governor • Engine 4 Hole Gauge Panel w/ Tachometer • DW Fuel Lines • Duplex Fuel Filters • Primary Fuel Filter • Racor Fuel / Water Separator • 24v Electric Start • Charging Alternator • Jacket Water Heater • Electric Shut-Offs OP-WT-OS • Alarm Contactors OP-WT • Air Inlet Shut-Off • Sump Pump • Engine-Generator Length 10" Channel Mounting Rails • SHIP LOOSE ITEMS : Heat Exchanger • Exhaust Bellows • Exhaust Silencer • Engine Start / Stop Alarm and Shutdown Panel • Vibration Isolators ***Unit's Sold Dec. 2010 • Never Installed • Stored in a Warehouse w/ Dealer Test Time Only Showing on Service Meter of 4 Hours*** • Unit Dims: 11’-5” L x 4’-8” W x 6’-0” H • Approx 10,200 lbs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone