Caterpillar 3412 DITA

Caterpillar 3412 DITA

Price
99,700 USD
Year
1992
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412 DITA
CategoryMarine Propulsion / Auxiliary Engines
Serial Number60M06219
Unit NumberP170225A
Catalog NumberCU4350921
Manufacturing Year1992
Hours2 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$99,700
Tax-
Price Including Tax-
Features
Additional InformationCATERPILLAR 1992 3412 DITA MARINE PROPULSION ENGINE • ENGINE S/N 60M06291 • ARRANGEMENT NO. 124-3400 • RATED 720 HP ... 1800 RPM • ARRANGED FOR KEEL COOLING • 10% HYDRA-MECHANICAL GOVERNOR W/ POS-LOCK GOV CONTROL • 4 HOLE ENGINE GAUGE PANEL W/ TACHOMETER • 24V ELECTRIC START • OP-WT CONTACTORS • WATER LEVEL SWITCH • DUPLEX FUEL FILTERS • IN-OUT FLEX FUEL LINES • AIR CLEANER ADAPTER • SUMP PUMP • SAE NO. ‘0’ FLYWHEEL HOUSING W/ 2 STEP DRIVE FLYWHEEL-SAE 14 OR 18 NOMINAL DRIVE • ENGINE HAS BEEN COMPLETELY ZERO HOURED OVERHAULED BY A CAT DEALER • SERVICED • DYNAMOMETER TESTED • CLEANED & PAINTED • DIMENSIONS: 7’-6” L • 5’-0” W • 5’-10” H • APPROX 7,000 LBS.
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone