Currently 17894 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,537 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 930M FC, 170,4862018
Phoenix, AZ
5,447 h

See Details
CAT 289D3 AHQB, 88,9002023
Saginaw, MI
334 h Conditionsemissions level - epa - tier4air conditionerproduct linklightingrops - enclosed

See Details
CAT 938M, 235,0002016
Tonawanda, NY
920 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 924K, 97,5002014
East Dundee, IL
4,026 h Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketrops - enclosedmirrors

See Details
CAT 982M, 185,0002015
Madison, WI
15,459 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 930M, 232,0002019
Wausau Man, WI
2,102 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 930M, 220,0002016
Tonawanda, NY
1,076 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 930M, 207,0002019
Eau Claire, WI
1,557 h Conditionsauxiliary hydraulics - 4th valveair conditionercoupler - quickproduct linkengine enclosures

See Details
CAT 950M, 290,0002019
Fenton, MO
2,958 h Conditions

See Details
CAT 938M, 235,0002016
Tonawanda, NY
1,330 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 980M, 370,0002014
Harrisburg, PA
8,934 h Conditionsepa labelengine enclosureslightingrops - enclosedauxiliary hydraulics pressure - high pressure

See Details
CAT 907M, 99,9032020
Mesa, AZ
526 hbucketheater

See Details
CAT 980M, 357,5002016
Somerset, PA
9,216 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerlightingrops - enclosed

See Details
CAT 928M HIGH LIFT, 239,0002022
Green Bay, WI
649 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 930M, 183,7502018
San Antonio, TX
2,570 hauxiliary hydraulics - 3rd valvebucketride controlcounterweightproduct link

See Details
CAT 924K, 140,0002013
Harrisburg, PA
2,669 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 299D3 OK, 86,0002020
Madison, WI
1,353 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 930M FC, 186,9072019
Tucson, AZ
4,962 h

See Details
CAT 926M HL, 239,0002023
Wausau, WI
1,200 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 930M2022
Twin Falls, ID
4,748 hengineride control

See Details
CAT 966 QC, 520,5652024
Vernal, UT
10 h

See Details
CAT 950GC2018
Pocatello, ID
5,300 hengine

See Details
CAT 259D H2CB, 59,9002019
Mount Vernon, WA
560 h

See Details
CAT 908, 115,0002022
Harrisburg, PA
475 h Conditionsrops - enclosedbeaconlift - standard

See Details
Show more results

Loaders