Currently 17901 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,536 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 299D3 XE, 119,8002021
Macon, GA
360 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - korea - korea-tier4 final

See Details
CAT 259D, 43,4002019
Montgomery, AL
1,790 h Cat Certified Used Conditions Customer Value Agreementcoupler type - mechanicalrops - openbucket

See Details
CAT 279D, 36,8502017
Summerville, SC
2,763 h Cat Certified Used Conditions2 speed travelair conditionercoupler type - hydraulicrops - enclosedanti-theft system

See Details
CAT 299D3 XE, 67,5002020
Harvey, LA
2,550 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 259D3, 58,5002020
Montgomery, AL
1,838 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D3, 59,8502020
Greenville, SC
1,497 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowbucketrops - enclosed

See Details
CAT 246D3 C3H3, 60,0002023
Bismarck, ND
176 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 249D3, 59,9002022
Hugo, MN
586 h Cat Certified Used Conditions

See Details
CAT 908-14, 125,5002023
Monroe, NJ
3 h Cat Certified Usedair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardride control

See Details
CAT 299D3 XE, 74,5002020
Hammond, LA
1,941 h Cat Certified Usedair conditionerauxiliary hydraulics flow - high flowproduct linklightingfire extinguisher

See Details
CAT 299D3, 71,0002021
Altoona, IA
2,041 h Cat Certified Used Conditions

See Details
CAT 259D, 42,9002018
Montgomery, AL
1,909 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - enclosedbucket

See Details
CAT 249D, 29,0002018
Lavergne Rental, TN
1,926 h Dealer Certified Conditionslightinghand and foot controlrops - openfire extinguisherauxiliary hydraulics flow - standard flow

See Details
CAT 259D, 43,0002015
Abingdon, VA
1,568 h Dealer Certified Conditions2 speed travelauxiliary hydraulicsbucketlightingorops

See Details
CAT 289D, 52,5002017
Mechanicsville, VA
2,488 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 963K, 101,7502015
Warrenton, VA
13,332 h Dealer Certified

See Details
CAT 289D, 46,9502016
Mechanicsville, VA
3,320 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 289D, 72,5002017
Lynchburg, VA
779 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 953D, 189,9002015
Warrenton, VA
2,187 h Dealer Certified Conditionsair conditionerepa labelengine enclosureslightingrops - enclosed

See Details
CAT 924K, 189,5002014
Winchester, VA
1,160 h Dealer Certified Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 980M, 443,9302016
Harrisburg, PA
8,637 h Conditionsregulatory status - epa / carb / mlitair conditionerproduct linkengine enclosureslighting

See Details
CAT 982M, 425,0002018
Harrisburg, PA
9,938 h Conditionsam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 299D3, 93,5002022
Enroute, MI
116 h Conditionsair conditionerlightingrops - enclosedauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 980M, 480,0002019
Harrisburg, PA
4,104 h Conditionsair conditionerlightingrops - enclosedmirrorsradio

See Details
Show more results

Loaders