Currently 17894 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,537 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 259D, 43,7002019
Montgomery, AL
1,273 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 259D, 43,3002018
Montgomery, AL
2,008 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 236D3, 55,0002023
Jamestown, ND
113 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 262D, 61,5002019
Richmond, IN
410 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 249D, 41,0002019
Montgomery, AL
723 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 972M, 347,5002021
Piscataway, NJ
4,585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketlift - standardauto lube

See Details
CAT 953K, 205,5002019
Piscataway, NJ
3,586 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureproduct linkengine enclosureslighting

See Details
CAT 289D, 55,0002019
Charlotte, NC
875 h Cat Certified Used Special Offers

See Details
CAT 299D3 XE, 70,0002020
Baton Rouge, LA
1,828 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 966M, 324,1652018
Eloy, AZ
4,994 h Cat Certified Used Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 259D, 43,7002019
Montgomery, AL
1,633 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 279D3, 62,6002020
Montgomery, AL
1,841 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 249D, 28,5002019
Newton, NC
3,083 h Cat Certified Used Special Offers

See Details
CAT 259D, 43,7002019
Montgomery, AL
1,364 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 259D3 HF, 67,1062020
Eloy, AZ
410 h Cat Certified Usedself leveling2 speed travel

See Details
CAT 259D3 HF, 67,1062020
Eloy, AZ
410 h Cat Certified Usedself leveling2 speed travel

See Details
CAT 279D3, 79,8002023
Mcdonough, GA
518 h Cat Certified Used Conditions Customer Value Agreementtier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4product link

See Details
CAT 906, 98,8002022
Mcdonough, GA
660 h Cat Certified Used Conditions Customer Value Agreementemissions leveltier 1 compliantair conditionercoupler - quickproduct link

See Details
CAT 299D3 XED2, 105,6002022
Savannah, GA
1,002 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 287 D, 39,8502018
Rock Hill, SC
1,529 h Cat Certified Used Conditions2 speed travelbucketlightingradio - bluetoothrops - enclosed

See Details
CAT 259D, 41,8502018
Summerville, SC
818 h Cat Certified Used Conditions2 speed travelcoupler type - mechanicallightingrops - enclosedbucket

See Details
CAT 236D3, 55,0002023
Dickinson, ND
56 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 262D3STD2C, 48,9002020
Topeka Area, KS
2,016 h Cat Certified Used

See Details
CAT 906M, 94,5002020
Topeka Area, KS
1,992 h Cat Certified Used Conditionsheater

See Details
Show more results

Loaders