Currently 17744 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,471 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
John Deere 320G, 19,6922019
Milford, MA
3,470 hair conditionerlightingrops - enclosedultra low sulfur diesel fuelradio - am fm radio

See Details
CAT 262D3STD2C, 61,9002020
Topeka Area, KS
223 h

See Details
CAT 259D3, 78,5002023
Belton, SC
337 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketrops - enclosed

See Details
CAT 259D3HF2C, 68,4002021
Topeka Area, KS
675 h

See Details
Bobcat T650, 35,0002019
Shakopee, MN
2,934 h Conditions

See Details
CAT 906H2, 78,5712012
Milford, MA
3,062 hauxiliary hydraulics - 4th valveregulatory statustier 2 complianttier 1 compliantemissions level - epa - int. tier4

See Details
CAT 259D3, 72,0002023
Aurora, CO
804 hengine

See Details
John Deere & CO. 317G, 50,0002017
Hannibal, MO
686 h2 speed travelair conditionerbucketcoupler type - hydraulicrops - enclosed

See Details
Bobcat S850, 45,5002020
Cedar Rapids, IA
1,868 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosed

See Details
CAT SSLSMBLD92, 15,5002022
Hinsdale, MT
1 h

See Details
CAT 246D3, 44,0002020
Grand Rapids, MI
455 h Conditions Special Offers Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 918M, 145,0002018
Raleigh, NC
1,144 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelair conditionererops

See Details
New Holland L220, 28,0002017
Fort Dodge, IA
1,371 h Conditions

See Details
CAT 289D3, 92,0002023
Norfolk, NE
234 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 299D3, 67,0002021
Saint Cloud, MN
2,824 h Conditions

See Details
CAT 239D3, 49,0002022
Montgomery, AL
195 h Conditions

See Details
CAT 953LGP, 40,0001989
Raleigh, NC
28,401 h Conditionsbucket, mpropsengine enclosuresmirrorspressure, low ground (lgp)

See Details
CAT 259D3, 78,0002023
Omaha, NE
90 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 950M, 275,0002018
Mebane, NC
1,914 h Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 289D3, 60,0002020
Omaha, NE
2,584 h Conditionsair conditionerauxiliary hydraulics pressureproduct linklightingradio - am fm radio

See Details
CAT 289D3, 92,0002023
Norfolk, NE
141 h Conditionsair conditionerproduct linklightingradio - am fm radioself leveling

See Details
CAT 938M, 250,000
Shakopee, MN
1,527 hengineride control

See Details
CAT 299D3XE, 97,0002023
Montgomery, AL
1,398 h Conditionsair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicrops - enclosedbucket

See Details
CAT 299D2 XHP, 89,0002017
Kilgore, TX
2,738 h Conditionstier 2 compliantair conditionerproduct linklightingrops - enclosed

See Details
Show more results

Loaders