Progress SOLAR SOLUTIONS SLT800

Progress SOLAR SOLUTIONS SLT800

Price
8,500 USD
Year
2011
Working hours
1000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandProgress SOLAR SOLUTIONS SLT800
Categorylight tower
Serial Number661023
Unit NumberSLT800-3
Catalog NumberCU2590463
Manufacturing Year2011
Hours1000 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$8,500
Tax-
Price Including Tax-
Features
Additional InformationApproximately 50-55 hours of operation without any additional solar or AC recharging.
Recommended for moderate to heavy users (light hours used), typically 5 day work weeks up to dusk-to-dawn; 7 days per week for up to 8-9/hrs per night. Note AC rapid chargers are standard for backup , if ever needed.

IN RENTAL FLEET HOURS SUBJECT TO CHANGE
800 WATT SOLAR LIGHT TOWER MULTIPLE AVAILABLE
AUTOMATED LIGHT TIMER / CHARGE CONTROL MODULE
24 VOLT DC DEEP-CYCLE, BATTERY BANK(S)
2" BALL, FORK POCKETS, 2,980 LBS, CRANE HOOK
3-STAGE LIGHT TOWER THAT CAN EXPAND FROM ~12’ TO 30’
MPPT CHARGE CONTROLLER, LED FLOODLIGHTS, AN AUTOMATED LIGHT TIMER WITH MANUAL ON/OFF FUNCTION
CALL MASON DEJARNETT FOR DETAILS 800-845-9180
TWO (2) TOTALLY INDEPENDENT OFF-GRID SOLAR SYSTEMS HOUSED ON A SINGLE CUSTOMIZED TOWABLE TRAILER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Anthony Little
Telephone:+1 636 3495500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone