Progress SOLAR SOLUTIONS SLT800

Progress SOLAR SOLUTIONS SLT800

Price
8,500 USD
Year
2011
Working hours
1000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandProgress SOLAR SOLUTIONS SLT800
Categorylight tower
Serial Number661025
Unit NumberSLT800-5
Catalog NumberCU2590462
Manufacturing Year2011
Hours1000 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$8,500
Tax-
Price Including Tax-
Features
Additional InformationApproximately 50-55 hours of operation without any additional solar or AC recharging.
Recommended for moderate to heavy users (light hours used), typically 5 day work weeks up to dusk-to-dawn; 7 days per week for up to 8-9/hrs per night. Note AC rapid chargers are standard for backup , if ever needed.

IN RENTAL FLEET, HOURS SUBJECT TO CHANGE
800 WATT SOLAR LIGHT TOWER MULTIPLE AVAILABLE
CALL MASON DEJARNETT FOR DETAILS 800-845-9180
TWO (2) TOTALLY INDEPENDENT OFF-GRID SOLAR SYSTEMS HOUSED ON A SINGLE CUSTOMIZED TOWABLE TRAILER
MPPT CHARGE CONTROLLER, LED FLOODLIGHTS, AN AUTOMATED LIGHT TIMER WITH MANUAL ON/OFF FUNCTION
AUTOMATED LIGHT TIMER / CHARGE CONTROL MODULE
24 VOLT DC DEEP-CYCLE, BATTERY BANK(S)
2" BALL, FORK POCKETS, 2,980 LBS, CRANE HOOK
3-STAGE LIGHT TOWER THAT CAN EXPAND FROM ~12’ TO 30’
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Anthony Little
Telephone:+1 636 3495500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone